ADS1255
- 24 Bits, No Missing Codes
- All Data Rates and PGA Settings
- Up to 23 Bits Noise-Free Resolution
- ±0.0010% Nonlinearity (max)
- Data Output Rates to 30kSPS
- Fast Channel Cycling
- 18.6 Bits Noise-Free (21.3 Effective Bits) at 1.45kHz
- One-Shot Conversions with Single-Cycle Settling
- Flexible Input Multiplexer with Sensor Detect
- Four Differential Inputs (ADS1256 only)
- Eight Single-Ended Inputs (ADS1256 only)
- Chopper-Stabilized Input Buffer
- Low-Noise PGA: 27nV Input-Referred Noise
- Self and System Calibration for All PGA Settings
- 5V Tolerant SPI™-Compatible Serial Interface
- Analog Supply: 5V
- Digital Supply: 1.8V to 3.6V
- Power Dissipation
- As Low as 38mW in Normal Mode
- 0.4mW in Standby Mode
The ADS1255 and ADS1256 are extremely low-noise, 24-bit analog-to-digital (A/D) converters. They provide complete high-resolution measurement solutions for the most demanding applications.
The converter is comprised of a 4th-order, delta-sigma (ΔΣ) modulator followed by a programmable digital filter. A flexible input multiplexer handles differential or single-ended signals and includes circuitry to verify the integrity of the external sensor connected to the inputs. The selectable input buffer greatly increases the input impedance and the low-noise programmable gain amplifier (PGA) provides gains from 1 to 64 in binary steps. The programmable filter allows the user to optimize between resolution of up to 23 bits noise-free and data rate of up to 30k samples per second (SPS). The converters offer fast channel cycling for measuring multiplexed inputs and can also perform one-shot conversions that settle in just a single cycle.
Communication is handled over an SPI-compatible serial interface that can operate with a 2-wire connection. Onboard calibration supports both self and system correction of offset and gain errors for all the PGA settings. Bidirectional digital I/Os and a programmable clock output driver are provided for general use. The ADS1255 is packaged in an SSOP-20, and the ADS1256 in an SSOP-28.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADS1256EVM-PDK — ADS1256 性能演示套件
ADS1256EVM-PDK 是一套完整的评估/演示套件,它将 ADS1256EVM 与基于 DSP 的 MMB0 主板组合在一起,可与个人电脑配合使用。MMB0 主板允许 ADS1256EVM 通过 USB 端口连接到计算机。ADS1256EVM-PDK 由使用插件的 ADCPro™ 评估软件控制。该软件可以在 Microsoft™ Windows 操作系统中运行,可实现对 ADS1256 器件的完整评估。
DLPNIRSCANEVM — DLP® NIRscan™ 评估模块
DLP NIRscan 是一套用于设计经济实惠型高性能近红外线光谱仪的完整评估模块 (EVM)。 此套灵活的工具拥有设计人员所需要的一切资源,购买后可直接用于开始开发基于 DLP 的光谱仪。 此 EVM 采用 DLP 0.45 WXGA NIR 芯片组,这是专为用于近红外线 (NIR) 而优化的首款 DLP 芯片组。 借助 DLP 技术,应用于食品、药品、油气和其他新兴产业的光谱仪将能够在工厂和现场提供实验室级别的性能。了解有关光谱分析的更多信息。
电源单独销售。
SBAC145 — ADS1255-7 Design Calculator
支持的产品和硬件
产品
精密 ADC
硬件开发
评估板
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
射频接收器
射频发射器
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
支持的产品和硬件
产品
串联电压基准
精密 ADC
生物传感 AFE
集成型精密 ADC 和 DAC
高速 ADC (≥10MSPS)
精密 DAC (≤10MSPS)
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
TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
TIDA-00155 — 用于对液体和固体进行光学分析的 DLP® 近红外光谱仪
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SSOP (DB) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。