ADS8318
- 500-kHz Sample Rate
- 16-Bit Resolution
- Zero Latency at Full Speed
- Unipolar, Differential Input, Range: –Vref to Vref
- SPI Compatible Serial Interface with Daisy Chain Option
- Excellent Performance:
- 95.2dB SNR Typ at 10-kHz I/P
- –108dB THD Typ at 10-kHz I/P
- ±1.0 LSB Max INL
- ±0.75 LSB Max DNL
- Low Power Dissipation: 18 mW Typ at 500 KSPS
- Power Scales Linearly with Speed: 3.6 mW/100 KSPS
- Power Dissipation During Power-Down State: 0.25 µW Typ
- 10-Pin MSOP and SON Packages
- APPLICATIONS
- Battery Powered Equipments
- Data Acquisition Systems
- Instrumentation and Process Control
- Medical Electronics
- Optical Networking
The ADS8318 is a 16-bit, 500-KSPS analog-to-digital converter. It operates with a 2.048-V to 5.5-V external reference. The device includes a capacitor based, SAR A/D converter with inherent sample and hold.
The devices includes a 50-MHz SPI compatible serial interface. The interface is designed to support daisy chaining or cascading of multiple devices. Also a Busy Indicator makes it easy to synchronize with the digital host.
The ADS8318 unipolar differential input range supports a differential input swing of –Vref to +Vref with a common-mode of +Vref/2.
Device operation is optimized for very low power operation, and the power consumption directly scales with speed. This feature makes it attractive for lower speed applications.
It is available in 10-pin MSOP and SON packages.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 16-Bit, 500-KSPS, Serial Interface microPOWER, Miniature SAR ADC* 数据表 (Rev. A) | 2011年 3月 23日 | |||
电路设计 | Circuit for protecting low-voltage SAR ADC from electrical overstress with minim | 2019年 5月 25日 | ||||
白皮书 | Voltage-reference impact on total harmonic distortion | 2016年 8月 1日 | ||||
电子书 | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||||
应用手册 | ADC Parameters Unit Conversion | 2013年 3月 5日 | ||||
应用手册 | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 2011年 3月 17日 | ||||
应用手册 | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 2010年 11月 10日 | ||||
应用手册 | Low Power Input and Reference Driver Circuit for ADS8318 and ADS8319 | 2009年 6月 24日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 模数规格和性能特性术语表 (Rev. A) | 最新英语版本 (Rev.B) | 2008年 10月 16日 | |||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
精密 ADC
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。