ADS1271
- 105kSPS Data Rate
- AC Performance:
51kHz Bandwidth
109dB SNR (High-Resolution Mode)
–108dB THD - DC Accuracy:
1.8µV/°C Offset Drift
2ppm/°C Gain Drift - Selectable Operating Modes:
High-Speed: 105kSPS Data Rate
High-Resolution: 109dB SNR
Low-Power: 35mW Dissipation - Power-Down Control
- Digital Filter:
Linear Phase Response
Passband Ripple: ±0.005dB
Stop Band Attenuation: 100dB - Internal Offset Calibration On Command
- Selectable SPI&™ or Frame Sync Serial Interface
- Designed for Multichannel Systems:
Daisy-Chainable Serial Interface
Easy Synchronization - Simple Pin-Driven Control
- Modulator Output Option
- Specified from –40°C to +105°C
- Analog Supply: 5V
- Digital Supply: 1.8V to 3.3V
- APPLICATIONS
- Vibration/Modal Analysis
- Acoustics
- Dynamic Strain Gauges
- Pressure Sensors
- Test and Measurement
SPI is a trademark of Motorola Inc. All other trademarks are the property of their respective owners.
The ADS1271 is a 24-bit, delta-sigma analog-to-digital converter (ADC) with a data rate up to 105kSPS. It offers a unique combination of excellent DC accuracy and outstanding AC performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. The ADS1271 provides a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple.
Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for DC measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specification are significantly weaker than their industrial counterparts. The ADS1271 combines these converters, allowing high-precision industrial measurement with excellent DC and AC specifications ensured over an extended industrial temperature range.
Three operating modes allow for optimization of speed, resolution, and power. A selectable SPI or a frame-sync serial interface provides for convenient interfacing to microcontrollers or DSPs. The output from the modulator is accessible for external digital filter applications. All operations, including internal offset calibration, are controlled directly by pins; there are no registers to program.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 24-Bit, Wide Bandwidth Analog-to-Digital Converter 数据表 (Rev. F) | 2007年 10月 23日 | |||
应用手册 | Δ-Σ ADC 中的数字滤波器类型 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 4月 13日 | |
电子书 | Fundamentals of Precision ADC Noise Analysis | 2020年 6月 19日 | ||||
白皮书 | Voltage-reference impact on total harmonic distortion | 2016年 8月 1日 | ||||
电子书 | Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs | 2015年 3月 19日 | ||||
EVM 用户指南 | ADS1271EVM User's Guide (Rev. C) | 2014年 11月 19日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 模数规格和性能特性术语表 (Rev. A) | 最新英语版本 (Rev.B) | 2008年 10月 16日 | |||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
应用手册 | Synchronizing the ADS1271 | 2005年 10月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)
该板支持:TAS2555YZEVM、TAS2557EVM 和 TAS2559EVM。
智能放大器扬声器特性评估板与支持的 TI 智能放大器和 PurePath 控制台软件一起使用时,可让用户测量扬声器与 TI 智能放大器产品结合使用时的偏移、温度及其他参数。整个解决方案通过一套易于使用和循序渐进的流程来指导您完成整个扬声器特性评估过程。一旦特性评估完成,扬声器参数随后将自动载入到 PurePath 控制台中,以便开始进行精细调优以实现最佳音质及扬声器保护。
ADS1271-EXCEL-CALC-TOOL — ADS1271 Design Calculator
- The ADS1271 Excel calculator tool provides the user with several easy-to-use tools to simplify the configuration of the ADS1271. The tool helps the user understand the different settings and operating modes that aid in optimizing a design with the ADS1271 wide-bandwidth analog-to-digital converter (...)
支持的产品和硬件
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。