TIDA-01425
具有以太网和 CAN 的汽车类独立网关参考设计
TIDA-01425
概述
The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing capabilities allowing automotive gateways to pass more data at higher speeds. Furthermore, the design offers a starting point for a full automotive gateway design with a full power tree, CAN PHYs, and components selected with automotive requirements and emission specifications in mind to simplify the design process.
特性
- Processor based system
- 100BASE-T1 automotive ethernet
- 100BASE-TX and CAN PHYs
- Operates off automotive battery
- Designed to operate through cold crank, jump start, and load dump
- Reduced EMI power stages
- Reverse battery protection
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
AC/DC 和 DC/DC 转换器(集成 FET)
TPS61240-Q1 — 符合 AEC-Q100 标准的 2.3V 至 5.5V 输入范围、3.5MHz 固定频率、450mA 升压转换器
数据表: PDF | HTML技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
设计指南 | 具有以太网和CAN 的汽车独立网关参考设计 (Rev. B) | 英语版 (Rev.B) | 2018年 2月 12日 | |||
技术文章 | Jacinto™ DRA automotive processors drive digital cockpit solutions | PDF | HTML | 2018年 1月 12日 | |||
技术文章 | Automotive gateways: the bridge between communication domains | PDF | HTML | 2017年 9月 20日 |