LM2621

正在供货

1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 1.2 Vin (max) (V) 14 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 300 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 14 Iq (typ) (µA) 80 Duty cycle (max) (%) 80 Switch current limit (typ) (A) 2.85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 1.2 Vin (max) (V) 14 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 300 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 14 Iq (typ) (µA) 80 Duty cycle (max) (%) 80 Switch current limit (typ) (A) 2.85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Small VSSOP8 Package (Half the Footprint of
    Standard 8-Pin SOIC Package)
  • 1.09-mm Package Height
  • Up to 2-MHz Switching Frequency
  • 1.2-V to 14-V Input Voltage
  • 1.24-V to 14-V Adjustable Output Voltage
  • Up to 1A Load Current
  • 0.17-Ω Internal MOSFET
  • Up to 90% Regulator Efficiency
  • 80-µA Typical Operating Current
  • < 2.5-µA Specified Supply Current In Shutdown
  • Small VSSOP8 Package (Half the Footprint of
    Standard 8-Pin SOIC Package)
  • 1.09-mm Package Height
  • Up to 2-MHz Switching Frequency
  • 1.2-V to 14-V Input Voltage
  • 1.24-V to 14-V Adjustable Output Voltage
  • Up to 1A Load Current
  • 0.17-Ω Internal MOSFET
  • Up to 90% Regulator Efficiency
  • 80-µA Typical Operating Current
  • < 2.5-µA Specified Supply Current In Shutdown

The LM2621 is a high efficiency, step-up DC-DC switching regulator for battery-powered and low input voltage systems. It accepts an input voltage between 1.2 V and 14 V and converts it into a regulated output voltage. The output voltage can be adjusted between 1.24 V and 14 V. It has an internal 0.17-Ω N-Channel MOSFET power switch. Efficiencies up to 90% are achievable using the LM2621.

The high switching frequency (adjustable up to 2 MHz) of the LM2621 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80 µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5 µA.

The LM2621 is available in a VSSOP-8 package. This package uses half the board area of a standard 8-pin SOIC and has a height of just 1.09 mm.

The LM2621 is a high efficiency, step-up DC-DC switching regulator for battery-powered and low input voltage systems. It accepts an input voltage between 1.2 V and 14 V and converts it into a regulated output voltage. The output voltage can be adjusted between 1.24 V and 14 V. It has an internal 0.17-Ω N-Channel MOSFET power switch. Efficiencies up to 90% are achievable using the LM2621.

The high switching frequency (adjustable up to 2 MHz) of the LM2621 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80 µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5 µA.

The LM2621 is available in a VSSOP-8 package. This package uses half the board area of a standard 8-pin SOIC and has a height of just 1.09 mm.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM2623 正在供货 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 Operates with input voltages as low as 0.8 V.
功能与比较器件相同,但引脚排列有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature
功能与比较器件相似
LM27313 正在供货 具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器 Fixed frequency with smaller package.
LM2733 正在供货 采用 SOT-23 封装、具有 40V 内部 FET 开关的 0.6/1.6 MHz 升压转换器 1-A, 40-V Switch boost regulator in SOT-23.
LM3224 正在供货 615kHz/1.25MHz 升压 PWM DC/DC 转换器 Wider switch voltage, fixed frequency.
TPS61170 正在供货 采用 2x2mm QFN 封装的 1.2A 开关 38V 高压升压转换器 1.2 A Switch, high voltage boost converter in 2 x 2 mm QFN package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM2621 Low Input Voltage, Step-Up DC-DC Converter 数据表 (Rev. D) PDF | HTML 2015年 12月 3日
更多文献资料 Die D/S LM2621 MWC Low Input Voltage, Step-Up Dc-Dc 2012年 9月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM2621EVAL — 低输入电压,升压 DC-DC 评估模块

Low Input Voltage, Step-Up DC-DC

TI.com 上无现货
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3524D 40V、0.2A 350KHz PWM 控制器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器 UC2572 负输出反激脉宽调制器
AC/DC 和 DC/DC 转换器(集成 FET)
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2623-Q1 符合 AEC-Q100 标准的 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频