CC2530
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Very Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide Radio-
Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
- Low Power
- Active-Mode RX (CPU Idle): 24 mA
- Active Mode TX at 1 dBm (CPU Idle): 29 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.4 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
- 8-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- Integrated High-Performance Op-Amp and Ultralow-Power Comparator
- IEEE 802.15.4 MAC Timer, General-Purpose Timers
(One 16-Bit, Two 8-Bit) - IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor and Temperature Sensor
- 12-Bit ADC With Eight Channels and Configurable Resolution
- AES Security Coprocessor
- Two Powerful USARTs With Support for Several Serial Protocols
- 21 General-Purpose I/O Pins
(19 × 4 mA, 2 × 20 mA) - Watchdog Timer
- Development Tools
- CC2530 Development Kit
- CC2530 ZigBee Development Kit
- CC2530 RemoTI Development Kit for RF4CE
- SmartRF Software
- Packet Sniffer
- IAR Embedded Workbench Available
- APPLICATIONS
- 2.4-GHz IEEE 802.15.4 Systems
- RF4CE Remote Control Systems (64-KB Flash and Higher)
- ZigBee Systems (256-KB Flash)
- Home/Building Automation
- Lighting Systems
- Industrial Control and Monitoring
- Low-Power Wireless Sensor Networks
- Consumer Electronics
- Health Care
RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.
The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.
Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
RDCR-3P-RADIO-MOD — Radiocrafts Embedded radio modules
CC2531EMK — CC2531 USB 评估模块套件
CC2531EMK 套件提供了一个 CC2531 USB 软件狗和文档,用于支持 802.15.4 / ZigBee 应用程序与 PC 相连。该软件狗可直接插入到您的 PC 中,并可用作 IEEE 802.15.4 软件包监听器或用于其它目的。借助可从网站上下载的 CC2531 USB 固件库,您可以使用该部件开发自己的软件。要对调试器进行编程,需要使用外部编程器(例如 SmartRF05EB)。它未包含在套件中。USB 软件狗可以用作参考模块以进行原型设计并对具有小尺寸 PCB 天线的 CC2531 的射频性能进行测试。
CC-DEBUGGER — 用于射频片上系统的调试器和编程器
CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。
REMOTI — 符合 RF4CE 规范的协议栈
RemoTI™ 1.3 可提供 ZRC (ZigBee 远程控制)和 ZID(ZigBee 输入器件)配置文件支持。此外,RemoTI™ 1.3 还支持面向 ZRC 远程控制器和 ZID 远程控制器的 CC2533DK-RF4CE-BA (...)
TIMAC — IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈
To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.
Z-STACK — Z-Stack - ZigBee 协议栈
- Incorporates the unified Zigbee Cluster Library which is at the foundation of dotdot, the universal language for IoT applications defining data objects, models and functionalities for embedded IoT applications
- Implements (...)
Z-STACK-ARCHIVE — 完全兼容 ZigBee 2012 的 Z-Stack 解决方案存档
本页包含用于获取旧版本 Z-Stack 的链接。对于新工程,TI 建议使用最新版本,从而利用所有改进功能和新特性。可在 www.ti.com/z-stack 找到最新的 Z-Stack 版本。
Z-Stack Home
Z-Stack Home 是 TI 符合 ZigBee 家庭自动化 (ZHA) 标准的协议栈,适用于 CC2630、CC2530 和 CC2538 片上系统。
Z-Stack Home 的亮点包括:
- 以 Z-Stack 和获得 ZCP(ZigBee 兼容平台)认证以及 802.15.4 MAC 认证的 ZigBee PRO 2012 协议栈为基础
- 支持低功耗 (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
评估板
开发套件
软件
软件编程工具
计算工具
驱动程序或库
RF-RANGE-ESTIMATOR — RF Range Estimator
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
汽车类无线连接产品
射频前端模块
硬件开发
评估板
软件
计算工具
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
支持的产品和硬件
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
3P-WIRELESS-MODULES — 第三方无线模块搜索工具
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查
开始使用
申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。
请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:
- 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
- 提供可移植文档格式 (PDF) 版本的原理图
- 提供物料清单 (BOM)
- 提供审查所需的各种详细信息
- 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
- (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。