LM3481SEPICEVAL
LM3481 SEPIC 评估板
LM3481SEPICEVAL
概述
The LM3481 SEPIC evaluation board is designed to provide the design engineer with a fully functional power converter solution with two output voltage options. It produces a selectable output voltage of 12 V at 1.25A or 5V at 3A. The switching frequency for the converter is set to 500 kHz. The printed circuit board consists of 2 layers of FR4 material with 2 ounce copper on both layers. This application note contains the evaluation board schematics, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM3481 datasheet for complete circuit design information.
特性
5V Output Voltage Option:
- Input Voltage Range : 4.5V to 25V
- Output Voltage : 5V ± 2%
- Output Current : 0A to 3A
- Switching Frequency : 500 kHz
- Load Regulation : 0.1%
- Board Size : 2.4 x 1.8 inches
12V Output Voltage Option:
- Input Voltage Range : 4.5V to 18V
- Output Voltage : 12V ± 2%
- Output Current : 0A to 1.25A
- Switching Frequency : 500 kHz
- Load Regulation : 0.1%
- Board Size : 2.4 x 1.8 inches
立即订购并开发
LM3481SEPICEVAL/NOPB — LM3481 SEPIC 评估板
LM3481-FLYBACK-CALC — LM3481 quick start calculator for Flyback
LM3481-FLYBACK-CALC — LM3481 quick start calculator for Flyback
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The LM3481 quick start calculator for Flyback topology supports the initial calculation of the power stage and of the necessary external components for a Flyback converter using LM3481 as regulation IC.
最新信息
- Initial version
LM3481-BOOST-CALC — LM3481 Quickstart Calculator for Boost
LM3481-BOOST-CALC — LM3481 Quickstart Calculator for Boost
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The LM3481 Quickstart Calculator for Boost tool supports the initial calculation of the boost power stage and of the necessary external components for a boost converter using LM3481 as regulation IC.
Initial version
LM3481-SEPIC-CALC — LM3481 quick start calculator for SEPIC
LM3481-SEPIC-CALC — LM3481 quick start calculator for SEPIC
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The LM3481 quick start calculator for SEPIC tool supports the initial calculation of the SEPIC power stage and of the necessary external components for a SEPIC converter using LM3481 as regulation IC.
最新信息
- Initial version
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2094 LM3481 SEPIC Evaluation Board (Rev. A) | 2013年 4月 25日 | |||
证书 | LM3481SEPICEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LM3481SEPICEVAL/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |