ISO71XXDBQ-EVM
ISO71XXDBQ - 4242 VPK 小封装低功耗数字隔离器评估模块
ISO71XXDBQ-EVM
概述
The ISO71XXDBQ-EVM evaluation module (EVM) comes with the ISO7131CCDBQ device soldered down. You can remove this device and solder down any of the 4-channel ISO714xCCDBQ devices. This EVM lets you evaluate the isolator performance and parameters. For safety reasons, the EVM is not designed to work at voltages above 5.5 V. Do not use this EVM for high-voltage isolation testing. Read and follow all cautions and warnings described in the EVM user's guide.
特性
- User configurable for use with triple- and quad-channel ISO71xx isolators
- Enables opposing channel testing with the ISO7131, ISO7141 and ISO7142
- Same direction evaluation can be performed using the ISO7140
- User-configurable load options for the input and output channels
数字隔离器
立即订购并开发
应遵守 TI 的评估模块标准条款与条件.技术文档
未找到结果。请清除搜索,并重试。
查看所有 2