PMP40183
适用于快速充电 UFP 应用的 45W USB Type-C™ PD DFP 适配器参考设计
PMP40183
概述
The PMP40183 reference design is a fast charger solution with secondary-side regulation using UCC28740 which provides Constant-Voltage Constant-Current. The design supports maximum 15V/3A PD 3.0 standard and also 6.2V-11V/4A output power level. This output performance will enable fast charge between the PMP40183 power board reference design and the USB Type-C™ PD control board reference design with TIDA-01582 serving as a USB Type-C™ PD UFP. The secondary synchronous rectifier UCC24636 enables high efficiency with maximum SR conduction time.
特性
- Valley switching operation and VS balance S.R flyback
- System level solution for cable impedance detection and BAT OVP co-working with BQ25970
- Supports 6.2V-11V/4A
- Support standard PD 3.0 5V,9V,15V/3A
- Vbus adjustable with 20mV/step resolution
输出电压选项 | PMP40183.1 | PMP40183.2 | PMP40183.3 | PMP40183.4 |
---|---|---|---|---|
Vin (Min) (V) | 85 | 85 | 85 | 85 |
Vin (Max) (V) | 265 | 265 | 265 | 265 |
Vout (Nom) (V) | 15 | 9 | 5 | 11 |
Iout (Max) (A) | 3 | 3 | 3 | 4 |
Output Power (W) | 45 | 27 | 15 | 44 |
Isolated/Non-Isolated | Isolated | Isolated | Isolated | Isolated |
Input Type | AC | AC | AC | AC |
Topology | Flyback- Active Clamp | Flyback- Active Clamp | Flyback- Active Clamp | Flyback- Active Clamp |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | PMP40183 Test Results | 2018年 5月 8日 | |||
技术文章 | Achieving the programmable power supply function in USB PD applications | PDF | HTML | 2018年 10月 22日 |