DRV8837EVM
DRV8837 评估模块
DRV8837EVM
概述
The DRV8837 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8837 motor driver from Texas Instruments. User can control the DRV8837 with the onboard MS430 microcontroller or with an external microcontroller.
特性
- 1.8A peak/1.8A continuous output
- Wide operating voltage: 1.8 to 11V
- Split Vm/Vcc supply isolates motor voltage from logic supply
- Evaluate driver performance with on-board MSP430 MCU or external MCU
- On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
- 5V brushed DC motor included
有刷直流 (BDC) 电机驱动器
立即订购并开发
支持软件
SLVC437 — Board Files and Software: DRV8837 EVM
SLVC437 — Board Files and Software: DRV8837 EVM
版本: 01.00.00.0A
发布日期: 06 八月 2012
产品
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc437 or www.ti.com.cn/lit/xx/slvc437a/slvc437a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC437. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3