UCC28950

正在供货

具有同步整流功能的绿色环保相移全桥控制器

产品详情

Vin (max) (V) 17 Operating temperature range (°C) -40 to 125 Control mode Current, Voltage Topology Phase-shifted full bridge Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Light-load efficiency, SR logic, Soft start, Soft switching Duty cycle (max) (%) 95
Vin (max) (V) 17 Operating temperature range (°C) -40 to 125 Control mode Current, Voltage Topology Phase-shifted full bridge Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Light-load efficiency, SR logic, Soft start, Soft switching Duty cycle (max) (%) 95
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Enhanced Wide Range Resonant Zero Voltage Switching (ZVS) Capability
  • Direct Synchronous Rectifier (SR) Control
  • Light-Load Efficiency Management Including
    • Burst Mode Operation
    • Discontinuous Conduction Mode (DCM), Dynamic SR On and Off Control with Programmable Threshold
    • Programmable Adaptive Delay
  • Average or Peak Current Mode Control With Programmable Slope Compensation and Voltage Mode Control
  • Naturally Handles Pre-Biased Start Up With DCM Mode
  • Closed Loop Soft Start and Enable Function
  • Programmable Switching Frequency up to 1 MHz with Bi-Directional Synchronization
  • (±3%) Cycle-by-Cycle Current Limit Protection With Hiccup Mode Support
  • 150-µA Start-Up Current
  • VDD Undervoltage Lockout
  • Wide Temperature Range –40°C to +125°C
  • Enhanced Wide Range Resonant Zero Voltage Switching (ZVS) Capability
  • Direct Synchronous Rectifier (SR) Control
  • Light-Load Efficiency Management Including
    • Burst Mode Operation
    • Discontinuous Conduction Mode (DCM), Dynamic SR On and Off Control with Programmable Threshold
    • Programmable Adaptive Delay
  • Average or Peak Current Mode Control With Programmable Slope Compensation and Voltage Mode Control
  • Naturally Handles Pre-Biased Start Up With DCM Mode
  • Closed Loop Soft Start and Enable Function
  • Programmable Switching Frequency up to 1 MHz with Bi-Directional Synchronization
  • (±3%) Cycle-by-Cycle Current Limit Protection With Hiccup Mode Support
  • 150-µA Start-Up Current
  • VDD Undervoltage Lockout
  • Wide Temperature Range –40°C to +125°C

The UCC28950 enhanced phase-shifted controller builds upon Texas Instrument’s industry standard UCx895 phase-shifted controller family with enhancements that offer best in class efficiency in today’s high performance power systems. The UCC28950 implements advanced control of the full-bridge along with active control of the synchronous rectifier output stage.

The primary-side signals allow programmable delays to ensure ZVS operation over wide-load current and input voltage range, while the load current naturally tunes the secondary-side synchronous rectifiers switching delays, maximizing overall system efficiency.

The UCC28950 also offers multiple light-load management features including burst mode and dynamic SR on/off control when transitioning in and out of Discontinuous Current Mode (DCM) operation, ensuring ZVS operation is extended down to much lighter loads.

In addition, the UCC28950 includes support for current or voltage mode control. Programmable switching frequency up to 1 MHz and a wide set of protection features including cycle-by-cycle current limit, UVLO and thermal shutdown. A 90-degree phase-shifted interleaved synchronized operation can be easily arranged between two converters.

The UCC28950 is available in TSSOP-24 package.

For all available packages, see the orderable addendum at the end of the datasheet.

The UCC28950 enhanced phase-shifted controller builds upon Texas Instrument’s industry standard UCx895 phase-shifted controller family with enhancements that offer best in class efficiency in today’s high performance power systems. The UCC28950 implements advanced control of the full-bridge along with active control of the synchronous rectifier output stage.

The primary-side signals allow programmable delays to ensure ZVS operation over wide-load current and input voltage range, while the load current naturally tunes the secondary-side synchronous rectifiers switching delays, maximizing overall system efficiency.

The UCC28950 also offers multiple light-load management features including burst mode and dynamic SR on/off control when transitioning in and out of Discontinuous Current Mode (DCM) operation, ensuring ZVS operation is extended down to much lighter loads.

In addition, the UCC28950 includes support for current or voltage mode control. Programmable switching frequency up to 1 MHz and a wide set of protection features including cycle-by-cycle current limit, UVLO and thermal shutdown. A 90-degree phase-shifted interleaved synchronized operation can be easily arranged between two converters.

The UCC28950 is available in TSSOP-24 package.

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
UCC28950-Q1 正在供货 具有同步整流功能的汽车类 8V 至 20V 全桥相移 PWM 控制器 Automotive qualified version
UCC28951 正在供货 具有 SR 控制功能的绿色环保相移全桥控制器,适用于宽输入电压范围 This product can be designed for enhanced performance across a wider operating input voltage range.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28950 Green Phase-Shifted Full-Bridge Controller With Synchronous Rectification 数据表 (Rev. D) PDF | HTML 2016年 11月 4日
应用手册 UCC28950/UCC28951 600W 相移全桥应用手册 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 8月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Gate Driver Design Considerations 2016年 10月 10日
技术文章 Staying cool, efficiently PDF | HTML 2016年 8月 22日
更多文献资料 Design review of a 2-kW parallelable power supply module 2016年 8月 17日
更多文献资料 Design review of a 2-kW parallelable power supply module (PPT) 2016年 8月 17日
EVM 用户指南 Using the UCC27714EVM-551 (Rev. A) 2015年 9月 14日
白皮书 Advancing Power Supply Solutions Through the Promise of GaN 2015年 2月 24日
更多文献资料 Design Review of a Full-Featured 350-W Offline Power Converter 2013年 10月 29日
应用手册 Frequency Dithering With the UCC28950 and TLV3201 2012年 5月 9日
应用手册 Synchronizing Three or More UCC28950 Phase-Shifted, Full-Bridge Controllers 2011年 9月 13日
应用手册 Pre-biased Output Voltage Startup Operation of the UCC28950 2011年 8月 1日
模拟设计期刊 计算电源成为“白金” 英语版 2011年 4月 5日
更多文献资料 3Q 2010 Issue Analog Applications Journal 2011年 1月 13日
模拟设计期刊 3Q 2010 Issue Analog Applications Journal 2010年 8月 11日
EVM 用户指南 600-W, Phase-Shifted, Full-Bridge Converter (Rev. A) 2010年 5月 19日
更多文献资料 Seminar 800 Topic 5 - Fixed-Frequency Resonant-Switched PWM 2001年 2月 15日
更多文献资料 Seminar 900 Topic 3 - Designing a Phase-Shifted ZVT Power Converter 2001年 2月 15日
更多文献资料 Seminar 900 Topic 4 - 500-W 40-W/in3 Phase-Shifted ZVT Power Converter 2001年 2月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC27714EVM-551 — UCC27714 600W 相移全桥转换器评估模块

此 600W EVM 旨在展示如何在相移全桥转换器中使用 UCC28950 控制 IC、UCC27524A 和 UCC27714 栅极驱动器实现 50% 至 100% 负载的 ZVS。 

用户指南: PDF
TI.com 上无现货
仿真模型

UCC28950 and UCC28951 PSpice Transient Model (Rev. B)

SLUM169B.ZIP (153 KB) - PSpice Model
仿真模型

UCC28950 and UCC28951 TINA-TI Startup Reference Design (Rev. A)

SLUM276A.TSC (738 KB) - TINA-TI Reference Design
仿真模型

UCC28950 and UCC28951 TINA-TI Steady State Reference Design (Rev. A)

SLUM277A.TSC (739 KB) - TINA-TI Reference Design
计算工具

SLUC210 UCC28950 MathCAD Design Tool

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC28950 具有同步整流功能的绿色环保相移全桥控制器 UCC28950-Q1 具有同步整流功能的汽车类 8V 至 20V 全桥相移 PWM 控制器
计算工具

SLUC222 UCC28950 Excel Design Tool

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
UCC28950 具有同步整流功能的绿色环保相移全桥控制器 UCC28950-Q1 具有同步整流功能的汽车类 8V 至 20V 全桥相移 PWM 控制器
硬件开发
评估板
UCC28950EVM-442 UCC28950 600W 相移全桥转换器评估模块
原理图

HPA442B Gerber Files

SLUR038.ZIP (292 KB)
原理图

UCC28950 HPA471 Gerbers

SLUR039.ZIP (208 KB)
参考设计

PMP7246 — 采用 PSFB ZTE 和 HSHB 的 36-60V 输入、350W 慢漏极调制功率转换器参考设计

这是一种 350W 高速全桥相移 ZVT 同步整流直流/直流参考设计。此设计适用于电信应用,用于提供射频功率放大器级。此设计采用 UCC28950 电压模式正向和平均电流限制反向转换器(二象限转换器)。此设计可在 200us 内调制 20V 至 32V 输出电压(最高 200uF 的电容负载),因此称为:慢漏调制。该转换器还具有满载步进功能。这是一种适用于高度精密型电信应用的极小设计。这套系统还可用于所有其他二象限应用。输 入电压范围:36VDC-60VDC;输出电压:20VDC…32VDC(可调);输出电流:12A(18A 峰值)。
测试报告: PDF
原理图: PDF
参考设计

PMP8606 — 300W 全桥相移 (FBPS) DC/DC 电源参考设计

这项设计是一款工作在电压模式下的 100kHz FBPS 转换器。该设计支持 400Vdc 到 750Vdc 的输入电压范围,并能提供已调节 24V/12A 电源。TI 的 UCC28950 器件可在高输入电压下实现高效率。
测试报告: PDF
原理图: PDF
参考设计

PMP6712 — 适用于 PoE 电源设备 (PSE) 的双通道全桥转换器参考设计 (54V @ 30A)

此设计是一种相移全桥转换器参考设计,能够提供 1600W 隔离型输出功率,实现超过 96% 的效率。该设计在双相主要/次要配置中使用 UCC28950 控制器。LM5017 恒定导通时间同步降压稳压器为使用具有隔离型反激式绕组的耦合线圈的初级和次级侧电路提供偏置电源。隔离电压指定为 2250VDC,使该设计可以在以太网供电和其他电信应用中用作系统电源。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频