TL1963A
- Optimized for Fast Transient Response
- Output Current: 1.5 A
- Dropout Voltage: 340 mV
- Low Noise: 40 µVRMS (10 Hz to 100 kHz)
- 1-mA Quiescent Current
- No Protection Diodes Needed
- Controlled Quiescent Current in Dropout
- Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
- Adjustable Output from 1.21 V to 20 V (TL1963A Only)
- Less Than 1-µA Quiescent Current in Shutdown
- Stable With 10-µF Ceramic Output Capacitor
- Reverse-Battery Protection
- Reverse-Current Protection
- APPLICATIONS
- Industrial
- Wireless Infrastructure
- Radio-Frequency Systems
- 3.3-V to 2.5-V Logic Power Supplies
- Post Regulator for Switching Supplies
All other trademarks are the property of their respective owners
The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.
Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TL1963A-xx 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator 数据表 (Rev. G) | PDF | HTML | 2015年 1月 14日 | ||
应用手册 | 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | 2021年 5月 3日 | ||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
测试报告 | TI Power Reference Design for Xilinx® Kintex®-7 (KC705) (Rev. A) | 2014年 12月 16日 | ||||
测试报告 | TI Power Reference Design for Xilinx® Artix®-7 (AC701) | 2014年 5月 12日 | ||||
用户指南 | PMP7977 User's Guide | 2013年 9月 11日 | ||||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
EVM 用户指南 | TL1963EVM-384 (Rev. A) | 2008年 10月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DDC2256AEVM — DDC2256A 256 通道电流输入模数转换器评估模块
DDC2256AEVM 评估模块 (EVM) 是一款用于评估 DDC2256A 256 通道、电流输入、24 位模数 (A/D) 转换器的评估套件。 该 EVM 套件由 DUT 板和采集板组成,包括 2 个 DDC2256A 器件、1 个用于器件通信/配置的 FPGA、用于存储临时数据的 36MB 内存,以及 1 个用于连接 PC 的 USB 接口。该 EVM 包括所有必要的控制信号和板载电源,大大降低了对外部设备的需求。最后,该评估系统还包括适用于 Microsoft® Windows® 的易于使用的软件。
TL1963A-18EVM — TL1963A-18EVM 评估模块
TL1963A-18EVM 简化了 TL1963A-18 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。
TL1963A-33EVM — TL1963A-33EVM 评估模块
TL1963A-33EVM 简化了 TL1963A-33 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。
TL1963AEVM — TL1963AEVM 评估模块
TL1963AEVM 简化了 TL1963A 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。
TIDA-00306 — 适用于电网应用的铜缆转光纤 100BASE-FX 或 1000BASE-X 介质转换器
TIDM-THREEPHASE-BLDC-LC — 三相 BLDC 和 PMSM 中压电机控制解决方案
TIDM-THREEPHASE-BLDC-LC-INST — 具有 InstaSPIN 软件的三相无刷/PMSM 低电流电机控制解决方案
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-223 (DCQ) | 6 | Ultra Librarian |
SOT-223 (DCY) | 4 | Ultra Librarian |
TO-263 (KTT) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。