可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TAS5825M 正在供货 具有 192kHz 架构的 38W 立体声、65W 单声道、4.5V 至 26V、数字输入 D 类智能音频放大器 TAS5825M is our 38-W stereo, 65-W mono Class-D digital input smart audio amplifier, with improved SNR, improved quiescent current, and Smart Amp capabilities.

产品详情

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 40 SNR (dB) 103 THD + N at 1 kHz (%) 0.007 Iq (typ) (mA) 56 Control interface Software Closed/open loop Closed Analog supply (min) (V) 2.9 Analog supply voltage (max) (V) 3.63 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 40 SNR (dB) 103 THD + N at 1 kHz (%) 0.007 Iq (typ) (mA) 56 Control interface Software Closed/open loop Closed Analog supply (min) (V) 2.9 Analog supply voltage (max) (V) 3.63 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Flexible Audio I/O Configuration
    • Supports I²S, TDM, LJ, RJ Digital Input
    • 8 kHz to 192 kHz Sample Rate Support
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • BD Modulation with TAS5756M, 1SPW Modulation with TAS5754M
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High Performance Closed-Loop Architecture (PVDD = 12V, RSPK = 8 Ω, SPK_GAIN = 20dBV)
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.007 % (at 1 W, 1 kHz)
    • SNR = 103 A-Wtd (Ref. to THD+N = 1%)
  • PurePath HybridFlow Processing Architecture
    • Several Configurable MiniDSP Programs (called HybridFlows)
    • Download Time <100 ms (typ)
    • Advanced Audio Processing Algorithms
  • Communication Features
    • Software Mode Control via I²C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error, DC, and Short-Circuit Protection
    • Over Temperature and Overcurrent Protection
  • Flexible Audio I/O Configuration
    • Supports I²S, TDM, LJ, RJ Digital Input
    • 8 kHz to 192 kHz Sample Rate Support
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • BD Modulation with TAS5756M, 1SPW Modulation with TAS5754M
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High Performance Closed-Loop Architecture (PVDD = 12V, RSPK = 8 Ω, SPK_GAIN = 20dBV)
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.007 % (at 1 W, 1 kHz)
    • SNR = 103 A-Wtd (Ref. to THD+N = 1%)
  • PurePath HybridFlow Processing Architecture
    • Several Configurable MiniDSP Programs (called HybridFlows)
    • Download Time <100 ms (typ)
    • Advanced Audio Processing Algorithms
  • Communication Features
    • Software Mode Control via I²C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error, DC, and Short-Circuit Protection
    • Over Temperature and Overcurrent Protection

The TAS5754M device is a high-performance, stereo closed-loop amplifier with integrated audio processor with PurePath™ HybridFlow architecture. To convert from digital to analog, it uses a high performance DAC with Burr-Brown mixed signal heritage. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled via a software control port using standard I²C communication. In the family, the TAS5756M uses traditional BD modulation, ensuring low distortion characteristics. The TAS5754M uses 1SPW modulation, reducing the idle current draw at the expense of slightly higher distortion.

The unique HybridFlow architecture allows the system designer to choose from several configurable DSP programs, specifically designed for use in popular audio end equipment like Bluetooth (BT) Speakers, Sound Bars, Docking Stations, Subwoofers. This combines the flexibility of a fully programmable device with the fast download time and ease of use of a fixed function ROM device.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Terminal TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

For all available

The TAS5754M device is a high-performance, stereo closed-loop amplifier with integrated audio processor with PurePath™ HybridFlow architecture. To convert from digital to analog, it uses a high performance DAC with Burr-Brown mixed signal heritage. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled via a software control port using standard I²C communication. In the family, the TAS5756M uses traditional BD modulation, ensuring low distortion characteristics. The TAS5754M uses 1SPW modulation, reducing the idle current draw at the expense of slightly higher distortion.

The unique HybridFlow architecture allows the system designer to choose from several configurable DSP programs, specifically designed for use in popular audio end equipment like Bluetooth (BT) Speakers, Sound Bars, Docking Stations, Subwoofers. This combines the flexibility of a fully programmable device with the fast download time and ease of use of a fixed function ROM device.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Terminal TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

For all available

下载 观看带字幕的视频 视频
Information

Request more information

PurePathâ„¢ Console 2, TAS5754M GUI and other design resources are available. Request now

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TAS5754M Digital Input, Closed-Loop Class-D Amplifier 数据表 2014年 6月 20日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
用户指南 Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) 2015年 6月 19日
EVM 用户指南 TAS5754M and TAS5756M EVM User's Guide 2014年 6月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TAS5754MDCAEVM — TAS5754M I2S 输入闭环音频放大器评估模块

通过 TAS5754MDCAEVM,可以利用包含 TI 独特的 HybridFlow 架构的板载音频处理器评估 TAS5754M I2S 输入闭环放大器。它装配了两个 TAS5754MDCA 器件:一个配置用于双声道(立体声)运行,另一个配置用于单声道运行。它在 4.5V 至 26.4V 的单电源下运行,能够在 BTL 模式下输出高于 30W 的功率,在 PBTL 模式下输出高于 60W 的功率。与 PurePath™ 控制台母板(PurePath-CMBEVM – 必须单独订购)和 PurePath™ 控制台 GUI(PurePathConsole – (...)

用户指南: PDF
TI.com 上无现货
应用软件和框架

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TAC5111 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5111-Q1 Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5112 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗立体声音频编解码器 TAC5112-Q1 Automotive low-power stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5211 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5212 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的高性能立体声音频编解码器 TAC5212-Q1 具有动态范围 115dB ADC 和 120dB DAC 的汽车级低功耗、立体声音频编解码器 TAC5311-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5312-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车立体声音频编解码器 TAC5411-Q1 具有动态范围 110dB ADC、120dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5412-Q1 Automotive stereo audio codec with 110-dB dynamic range ADC, 120-dB DAC, HV-input and diagnostics TLV320AIC3268 TLV320AIC3268 超低功耗立体声音频编解码器
音频 DAC
PCM5142 具有 PCM 接口和完全可编程 miniDSP 的 2V RMS DIRECTPATH 112dB 音频立体声 DAC PCM5242 4.2VRMS DirectPath™、32 位、384kHz、114dB 音频立体声 DAC TAD5112 具有 106dB 动态范围的低功耗立体声音频 DAC TAD5112-Q1 具有 106dB 动态范围的汽车低功耗立体声音频 DAC TAD5212 具有 119dB 动态范围的低功耗立体声音频 DAC TAD5212-Q1 具有 120dB 动态范围的汽车低功耗立体声音频 DAC
音频 ADC
PCM1841-Q1 汽车级、四通道、32 位、192kHz 音频模数转换器 (ADC) PCM3120-Q1 汽车类、立体声、106dB SNR、768kHz、低功耗软件控制型音频 ADC PCM3140-Q1 具有 106dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM5120-Q1 汽车类、立体声、120dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM5140-Q1 具有 120dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM6120-Q1 汽车类、立体声、123dB SNR、768kHz、低功耗软件控制型音频 ADC PCM6140-Q1 具有 122dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCMD3140-Q1 汽车类、127dB SNR、768kHz、四通道、PDM 输入到 TDM 或 I²S 输出转换器 PCMD3180-Q1 汽车八通道脉冲密度调制输入至 TDM 或 I²S 输出转换器 TAA5212 具有 118dB 动态范围的低功耗、高性能立体声音频 ADC TAA5412-Q1 具有 110dB 动态范围、HV 输入集成 HV-MICBIAS 和诊断功能的汽车立体声音频 ADC
耳机放大器
TPA6166A2 具有附件检测的 43mW 立体声模拟输入耳机放大器
扬声器放大器
TAS2110 具有集成 11V H 类升压的 6.1W 单声道数字输入 D 类扬声器放大器 TAS2552 具有 I/V 感应扬声器保护和集成8.5V 升压的 4W 数字/模拟输入智能放大器 TAS2555 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2557 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2559 具有集成扬声器保护和立体声处理功能的 5.7W 数字输入智能放大器 TAS2560 具有 I/V 感应扬声器保护和集成 8.5V H 类升压的 5.6W 数字输入智能放大器 TAS2562 具有 I/V 检测、用于扬声器保护和集成 11V H 类升压的 6.1W 数字输入智能放大器 TAS2563 具有集成扬声器保护、高级 EQ 和 11V H 类升压的 6.1W 数字输入智能放大器 TAS2564 具有 I/V 感应扬声器保护和集成 13V H 类升压的 7W 数字输入智能放大器 TAS2572 具有 I/V 检测和集成 13V H 类升压功能的 6.6W 数字输入智能放大器 TAS2764 具有 I/V 检测功能、用于扬声器保护和多级电源的 13W 数字输入 2.3V 至 16V 智能放大器 TAS2770 具有 I/V检测、用于扬声器保护的 20W 数字输入 4.5V 至 18V 智能放大器 TAS2780 具有 I/V 检测功能、提供扬声器保护的 25W 数字输入、4.5V 至 24V 6A 峰值智能放大器 TAS2781 25W、4.5V 至 23V、数字输入集成音频处理扬声器保护 D 类放大器 TAS5729MD 带 HP 的 12W 立体声、24W 单声道、4.5V 至 26.4V 电源电压、数字输入开环 D 类音频放大器 TAS5731 支持 2.1 声道的 20W 立体声、41W 单声道、8V 至 21.5V、数字输入开环 D 类音频放大器 TAS5733L 具有 EQ 和 AGL 功能的 10W 立体声、20W 单声道、8V 至 16.5V、数字输入、开环 D 类音频放大器 TAS5751M 带 EQ 和 AGL 功能的 25W 立体声、40W 单声道、8V 至 26.4V、数字输入、开环 D 类音频放大器 TAS5754M 40W 立体声、61W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5756M 30W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760L 21W 立体声、42W 单声道、4.5V 至 16.4V 电源电压、数字输入 D 类音频放大器 TAS5760LD 带集成耳机的 21W 立体声、42W 单声道、4.5V 至 16.4V、数字输入 D 类音频放大器 TAS5760M 55W 立体声、114W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760M-Q1 汽车级 25W、双通道、4.5V 至 26.4V 电源数字输入 D 类音频放大器 TAS5760MD 带集成耳机的 55W 立体声、114W 单声道、4.5V 至 26.4V、数字输入 D 类音频放大器 TAS5766M 50W 立体声、100W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类智能音频放大器 TAS5780M 20W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5782M 具有处理功能的 20W 立体声、40W 单声道、4.5V 至 26.4V、数字输入 D 类智能音频放大器 TAS5805M 具有处理功能的 23W 立体声、45W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5822M 具有 96kHz 增强处理能力的 35W、无电感器、数字输入、立体声闭环 D 类放大器 TAS5825M 具有 192kHz 架构的 38W 立体声、65W 单声道、4.5V 至 26V、数字输入 D 类智能音频放大器 TAS5825P 具有超低空闲电流和出色效率的 4.5V 至 26.4V H 类控制数字输入 D 类音频放大器 TAS6422-Q1 具有负载突降保护功能的汽车级 75W、2MHz、2 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424-Q1 汽车类 75W、2MHz、4 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424E-Q1 汽车类 75W、2MHz、四通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424L-Q1 具有负载突降保护功能的汽车类 27W、2MHz、4 通道、4.5V 至 18V 数字输入 D 类音频放大器 TPA6404-Q1 具有负载突降保护功能的汽车类 45W、2MHz、4 通道 4.5V 至 18V 电源模拟输入 D 类音频放大器
压电式扬声器驱动器/接收器
DRV5825P 具有智能 I/V 保护的 4.5V 至 26.4V、7.5A 立体声、15A 单声道、数字输入压电式驱动器
硬件开发
评估板
ADC3120EVM-PDK TLV320ADC3120 具有 106dB SNR 的立体声通道 768kHz Burr-Brown™ 音频 ADC 评估模块 ADC3120Q1EVM-PDK 适用于 PCM3120-Q1 具有 106dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC5120EVM-PDK TLV320ADC5120 具有 120dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC5120Q1EVM-PDK 适用于 PCM5120-Q1 具有 120dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC6120EVM-PDK TLV320ADC6120 具有 123dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC6120Q1EVM-PDK 适用于 PCM6120-Q1 具有 123dB SNR 的立体声、768kHz 音频模数转换器的评估模块 PCM1809EVM PCM1809 评估模块 PCMD3140Q1EVM-PDK 适用于 PCMD3140-Q1 四通道 PDM 输入至 TDM 或 I²S 输出转换器的评估模块 PP-SALB2-EVM PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2) TAS2555YZEVM TAS2555 5.7W D 类音频放大器评估模块 TAS2557EVM 具有 H 类升压和扬声器感应功能的 TAS2557 5.7W D 类音频放大器评估模块 TAS2559EVM TAS2559 5.7W D 类音频放大器评估模块 TAS2560EVM TAS2560 5.6W D 类音频放大器评估模块 TAS2770EVM 适用于 QFN 封装的 TAS2770EVM 单声道、数字输入、D 类、IV 感应音频放大器评估模块 TAS2781EVM 适用于 TAS2781 具有数字输入和扬声器 IV 检测功能的单声道 D 级音频放大器的评估模块 TAS3251EVM TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类放大器评估模块 TAS5721EVM TAS5721 评估模块 TAS5733LEVM TAS5733L 数字输入、开环 D 类音频放大器评估模块 TAS5751MEVM TAS5751M 数字输入、开环 D 类音频放大器评估模块 TAS5754MDCAEVM TAS5754M I2S 输入闭环音频放大器评估模块 TAS5756MDCAEVM TAS5756M I2S 输入闭环音频放大器评估模块 TAS5760XXEVM TAS5760M/MD/L/LD 评估模块 TAS5782MEVM TAS5782M 采用 96kHz 处理架构的数字输入闭环 D 类音频放大器评估模块 TAS5805MEVM 具有增强处理能力 EVM 的 TAS5805M 数字输入立体声闭环 D 类放大器 TAS5825MEVM 具有 96kHz/192kHz 扩展处理能力的数字输入闭环 D 类音频放大器评估模块
发送申请
仿真模型

TAS57XXM IBIS Model

SLAM221.ZIP (105 KB) - IBIS Model
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
HTSSOP (DCA) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频