产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 12.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 65 2nd harmonic (dBc) 94 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 370 Input bias current (max) (pA) 10000000 CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 12.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 65 2nd harmonic (dBc) 94 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 370 Input bias current (max) (pA) 10000000 CMRR (typ) (dB) 80 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 370 MHz –3-dB Bandwidth
    (VOUT = 0.5 VPP)
  • 50 MHz 0.1-dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • –94/–96 dB HD2/HD3 at 5 MHz
  • 370 MHz –3-dB Bandwidth
    (VOUT = 0.5 VPP)
  • 50 MHz 0.1-dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • –94/–96 dB HD2/HD3 at 5 MHz

The LMH6551 device is a high-performance voltage feedback differential amplifier and is part of the LMH integrated circuits family of devices. The LMH6551 has the high speed and low distortion necessary for driving high-performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551 can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551 suitable for use as an IF amplifier in high-performance communications equipment.

The LMH6551 is available in the space-saving SOIC and VSSOP packages.

The LMH6551 device is a high-performance voltage feedback differential amplifier and is part of the LMH integrated circuits family of devices. The LMH6551 has the high speed and low distortion necessary for driving high-performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551 can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551 suitable for use as an IF amplifier in high-performance communications equipment.

The LMH6551 is available in the space-saving SOIC and VSSOP packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6551 Differential, High-Speed Op Amp 数据表 (Rev. D) PDF | HTML 2015年 1月 19日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 2013年 5月 1日
应用手册 Using High Speed Diff Amp to Drive ADCs (Rev. A) 2013年 4月 26日
更多文献资料 Featured High Speed Differential Amplifiers 2012年 10月 23日
EVM 用户指南 LMH730154 High Speed Differential Amplifier Evaluation Board 2012年 5月 6日
应用手册 Application Note 1704 LMH6555 Application as High Speed ADC Input Driver (cn) 最新英语版本 (Rev.A) 2007年 9月 20日
应用手册 Application Note 1719 Noise Figure Analysis Fully Differential Amplifier (cn) 最新英语版本 (Rev.A) 2007年 9月 18日
白皮书 Intermediate Frequency (IF) Sampling Receiver Concepts 2006年 5月 31日
应用手册 Understanding High-Speed Signals, Clocks, and Data Capture 2005年 10月 18日
应用手册 A Walk Along the Signal Path (High-Speed Signal Path) 2005年 3月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH730154 — 用于采用 8 引脚 SOIC 封装的高速单路差动放大器的评估板

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Differential Amplifier that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH6551 PSPICE Model

SNOM154.ZIP (2 KB) - PSpice Model
计算工具

SBOR022 TI FDA Calculator

支持的产品和硬件

支持的产品和硬件

产品
全差分放大器
LMH6550 400MHz 差分高速运算放大器 LMH6551 370MHz 差分高速运算放大器 LMH6552 1.5GHz 全差动放大器 LMH6553 具有输出限制钳位的 900MHz 全差动放大器 LMH6554 2.8GHz 超线性全差分放大器 LMP8350 具有可选功率模式的超低失真全差动精密 ADC 驱动器 OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器 THS4120 具有关断模式的 3.3V 100MHz 43V/us 全差分 CMOS 放大器 THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器 THS4130 具有关断模式的 150MHz 全差分输入/输出低噪声放大器 THS4131 全差分输入/输出低噪声放大器 THS4140 具有关断模式的 160MHz 全差分输入/输出高压摆率放大器 THS4141 160MHz 全差分输入/输出高压摆率放大器 THS4150 具有关断模式的 150MHz 全差分输入/输出高压摆率放大器 THS4151 150MHz 全差分输入/输出高压摆率放大器 THS4500 具有断电功能的 15V 高速全差分放大器 THS4501 +/-5V 高速全差分放大器 THS4503 高速全差分放大器 THS4504 具有关断模式的宽带低失真全差分放大器 THS4505 宽带、低失真、全差分放大器 THS4508 宽带全差分放大器 THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器 THS4511 1.6GHz、单位增益稳定、宽带、低噪声、低失真、全差分放大器 THS4513 1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器 THS4520 轨到轨输出宽带全差分放大器 THS4521 极低功耗轨到轨输出全差动放大器 THS4522 极低功耗双通道轨到轨输出全差动放大器 THS4524 极低功耗四通道轨到轨输出全差分放大器 THS4531 超低功耗 0.25mA、RRO、全差动放大器 THS4531A 超低功耗、RRO、全差动放大器 THS4532 双通道、超低功耗 0.25mA、RRO、全差动放大器 THS4541 高速差动 I/O 放大器 THS4551 低噪声精密 150MHz 全差分放大器 THS4552 双通道、低噪声、精密、150MHz 全差分放大器 THS4561 低功耗、60MHz、宽电源电压范围全差分放大器 THS4567 具有 VICM 和 VOCM 控制的 220MHz CMOS 输入全差分放大器 THS770006 具有 +6dB 固定增益的高速全差分 ADC 驱动器放大器
音频运算放大器
OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器
精密运算放大器 (Vos<1mV)
THP210 高精密(40μV、0.1μV/C)、高压 (36V)、低噪声 (3.7nV/√Hz) 全差分放大器
射频 FDA
LMH3401 7GHz、超宽带、全差动放大器 LMH5401 8GHz 超宽带、全差动放大器
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
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频