Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Vos (offset voltage at 25°C) (max) (mV) 0.15 Input bias current (max) (pA) 12000 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.3 Rail-to-rail No Iq per channel (typ) (mA) 2.4 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 110 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1