UCD3138064EVM-166

UCD3138064 评估模块

UCD3138064EVM-166

立即订购

概述

The Texas Instruments UCD3138064EVM-166 evaluation module (EVM) functions as a control card for UCD3138064 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138064 device or as a control card for implementing a fully regulated power converter based on topologies such as PFC, Half-Bridge Resonant LLC and Phase Shift Full-Bridge. This is implemented by downloading the appropriate firmware into the UCD3138064 device in the EVM and establishing interface with a suitable power stage board from the end user. In order to assist in the evaluation of common isolated power topologies, UCD3138064EVM-166 evaluation module has been designed to interface seamlessly with the UCD3138PFCEVM-026 Digital PFC Pre-regulator EVM, UCD3138PSFBEVM-027 Digital Phase-shifted Full-Bridge DC/DC Converter EVM, and UCD3138LLCEVM-028 Digital LLC Half-bridge DC/DC Converter EVM also available from Texas Instruments. NOTE: In order to download firmware and program the UCD3138064 controller in UCD3138064EVM-166, a separate EVM from Texas Instruments known as the USB-TO-GPIO Adapter is required. The USB-TO-GPIO Adapter is NOT supplied with UCD3138064EVM-166 evaluation module and must be purchased separately. The USB-TO-GPIO Adapter serves as a communication interface adaptor or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

特性
  • UCD3138064RGC digital controller PMBus Connector to interface with USB-to-GPIO Adapter, for communication with host PC
  • Includes On-board SPI and I2C accessible EEPROMs for additional memory storage
  • 40-pin Digital Signal Connector to Connect Digital Signals to Power Converters
  • 40-pin Analog Signal Connector to Connect Analog Signals to Power Converters
  • LED Indicator
  • Rich Test Points to Facilitate the Device Evaluation, System Design and Circuit and Firmware Debugging
交流/直流和直流/直流控制器(外部 FET)
UCD3138064 具有 64kB 存储器、适用于隔离电源的高集成度数字控制器
下载 观看带字幕的视频 视频

立即订购并开发

子卡

UCD3138064EVM-166 — UCD3138064 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 UCD3138064EVM-166 EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 Using the UCD3138064EVM-166 2013年 3月 5日

相关设计资源

硬件开发

子卡
UCD3138CC64EVM-030 UCD3138 可编程的数字功率控制器控制卡评估模块

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频