TPS92510EVM-011
TPS92510 评估模块
TPS92510EVM-011
概述
High-Brightness LED Driver
The TPS92510EVM-011 provides a high-brightness LED driver based on the TPS92510. The EVM is designed to operate from a nominal 48 VDC ±10% input voltage source. This input voltage range is typical for input supplies derived from AC/DC sources The EVM provides an output current of 740mA with an output voltage sufficient to drive four to ten off board LEDs.特性
- PWM Capable
- Fixed frequency PLL sync
- Thermister Feedback
照明 LED 驱动器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS92510EVM-011 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Using the TPS92510EVM-011 (Rev. A) | 2013年 9月 11日 |