TPS92310-23FB

TPS92310 230V 反向 LED 驱动器 EVM

TPS92310-23FB

立即订购

概述

The TPS92310-xxFB evaluation module is a constant current output LED driver supporting 5W to 8W applications. The design focuses on applications that require small form factor and minimal number of external components. The actual PCB dimension of the module is only 22 mm x 55 mm x 19 mm (L x W x H). The module can work with AC line input from 90 to 132 VRMS or 180 to 264 VRMS and supplying 350 mA current into a single string of LEDs, typically 6-7 LEDs in series. The evaluation board is carefully designed to comply with major industrial EMC and safety requirements. The user can make use of the information provided in this document, TPS92310 datasheet and application notes to design its specific end product easily.

特性
  • Application input voltage:
    • -TPS92310-12FB 90VRMS-132VRMS
    • -TPS92310-23FB 180VRMS-264VRMS
  • Primary side Fly-back LED current regulation
  • Adaptive ON-time control with inherent PFC
  • Critcal-Conduction-Mode (CRM) with Zero-Current Detect (ZCD) for valley switching
  • Quasi-resonant switching to benefit the EMI and efficiency
  • Programmable FET Switch-On-Delay
  • Constant ON-Time (COT) and Peak Current Mode (PCM)
  • LED current setting with external sense resistor
照明 LED 驱动器
TPS92310 具有 PFC 的离线初级侧感应 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS92310-23FB/NOPB — TPS92310 230V 反向 LED 驱动器 EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-2214 TPS92310 EVM User Guide (Rev. A) 2013年 5月 1日
证书 TPS92310-23FB/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频