TPS62260LED-338

TPS62260LED-338 评估模块

TPS62260LED-338

立即订购

概述

The TPS62260LED-338 evaluation module controls the color and brightness of a lamp or runs an automatic color light animation program. The color is generated by three LEDs (red, green and blue). An MSP430 ultra-low power microcontroller controls the brightness of each LED with constant current generated by three TPS62260 buck converters, one for each LED. The TPS62260LED-338 is pin compatible with the TPS62240 buck converter for lower current LED applications and the TPS62290 for higher current LED applications.

If a designer prefers to reprogram the MSP430, a separate MSP430 Flash Emulation Tool can be ordered, such as the MSP-FET430UIF Development Tool. The Wireless communication can be achieved by using the eZ430-RF2500 evaluation kit. The MSP-FET430UIF and eZ430-RF2500 tools are listed below in the related tools section. These are available for purchase separately from the TPS62260LED-338.

特性
  • 2 V to 6 V Supply Voltage Range
  • Output Current up to 600 mA
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Typ. 15 μA Quiescent Current
  • Soft Start
  • Voltage Positioning at Light Loads
AC/DC 和 DC/DC 转换器(集成 FET)
TPS62240 采用 2x2mm SON/TSOT23 封装的 2.25MHz 300mA 降压转换器 TPS62260 采用 2x2mm SON/TSOT23 封装的 2.25MHz 600mA 降压转换器 TPS62290 采用 2x2mm SON 封装的 2.25MHz 1A 降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS62260LED-338 — TPS62260LED-338 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
支持软件

SLVC161 — TPS62260 Software Zip File

支持的产品和硬件
下载

SLVC161 TPS62260 Software Zip File

close
最新版本
版本: 01.00.00.00
发布日期: 01 五月 2008
download TPS62260 Software Zip File (zip)  — 7 K

校验和
产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS62260 采用 2x2mm SON/TSOT23 封装的 2.25MHz 600mA 降压转换器
硬件开发
评估板
TPS62260LED-338 TPS62260LED-338 评估模块

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slvc161 or www.ti.com.cn/lit/xx/slvc161/slvc161.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC161. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPS62260LED-338 EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TPS62260LED-338 Three-Color LED Driver Evaluation Module (EVM) User's Guide (Rev. B) PDF | HTML 2018年 8月 7日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频