TPS54340EVM-182
TPS54340 降压转换器评估模块
TPS54340EVM-182
概述
The Texas Instruments TPS54340EVM-182 evaluation module (EVM) helps designers evaluate the performance of the TPS54340 Step-Down DC/DC Converter. The EVM operates from a 8V to 60V input (12V nominal) and provides a 5.0V output at 3.5A. The EVM demonstrates the small, printed-circuit-board (PCB) areas that may be achieved when designing with the TPS54340 regulator. The switching frequency is externally set at a nominal 600 kHz. The high-side MOSFET is incorporated inside the TPS54340 package along with the gate-drive circuitry.
特性
- 8 V to 60 V Input Supply Voltage
- Integrated 90-mΩ High Side N-Channel MOSFET
- 146 µA Operating Quiescent Current
- 1 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS54340EVM-182 — TPS54340 降压转换器评估模块
TI.com 上无现货
计算工具
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
版本: 01.00.00.0E
发布日期: 06 一月 2015
产品
AC/DC 和 DC/DC 转换器(集成 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc452 or www.ti.com.cn/lit/xx/slvc452e/slvc452e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC452. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54340EVM-182 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Using the TPS54340 Step-Down Converter Evaluation Module (Rev. A) | 2013年 2月 12日 |