TPS3831G33EVM-187
超低 150nA、超小电压监控器评估模块
TPS3831G33EVM-187
概述
The TPS3831G33EVM-187 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3831G33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM contains an IC for positive fixed voltage monitoring and header connectors for easy connection to external test and application circuitry.
特性
- 2% Accuracy
- Ultra-low Supply Current: 250nA
- Operating Supply Voltage: 0.6V-6.5V
- Push-Pull RESET output
- 1.0x1.0mm µSON DQN Package
- SOT23-3 DBZ Package
监控器和复位 IC
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS3831G33EVM-187 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | TPS3831G33EVM-187 Evaluation Module | 2012年 8月 23日 |