LP5560EVM

LP5560 评估套件

LP5560EVM

立即订购

概述

The LP5560 is a programmable LED driver that can generate a variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. A default sequence is programmed into LP5560 to enable use of the device in simple systems without programming capabilities.

The LP5560 Evaluation Kit is based on a computer controlled system, where the actual LP5560 device is controlled and powered through the USB interface. External power supply can also be used if wanted. Evaluation software’s simple control interface enables testing of all the features of the LP5560.

特性
  • Single constant current high side LED driver
  • Programmable blinking sequence with current rise and fall time control
  • Default blinking sequence for simple systems without programming capabilities
  • Single-wire interface
  • Ultra-small solution size
    • No external components
    • 4 pin micro SMD package, 0.891 mm (max.) x 0.891 mm (max.) x 0.6 mm with 0.4 mm pitch
  • Very low headroom voltage (40 mV typ.)
  • Adjustable output current from 2.8 mA to 19.5 mA
  • Wide input-voltage range: 2.7V to 5.5V

Applications:

  • Indicator LEDs in cell phones and other portable devices
RGB LED 驱动器
LP5560 具有简单的单线控制和小的解决方案尺寸的可编程单 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP5560EVM/NOPB — LP5560 评估套件

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估模块 (EVM) 用 GUI

SNVC052 — LP5560 Evaluation Software

支持的产品和硬件
下载

SNVC052 LP5560 Evaluation Software

close
最新版本
版本: 01.00.00.00
发布日期: 22 七月 2012
download LP5560 Evaluation Software (zip)  — 5177 K

校验和
产品
RGB LED 驱动器
LP5560 具有简单的单线控制和小的解决方案尺寸的可编程单 LED 驱动器
硬件开发
评估板
LP5560EVM LP5560 评估套件

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/snvc052 or www.ti.com.cn/lit/xx/snvc052/snvc052.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC052. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* 用户指南 LP5560 AN-2211 Evaluation Board (Rev. A) 2013年 4月 30日
证书 LP5560EVM/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 LP5560 Programmable Single-LED Driver With Simple Single-Wire Control and Small Solution Size 数据表 (Rev. E) PDF | HTML 2016年 11月 7日
数据表 LP5560 具有单线制接口的可编程 LED 驱动器 数据表 (Rev. D) PDF | HTML 最新英语版本 (Rev.E) PDF | HTML 2016年 8月 11日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频