LP5522TMEV

PowerWise® 系统可编程 LED 驱动器

LP5522TMEV

立即订购

概述

The LP5522 is a simple single wire programmable LED controller in six bump micro SMD package. It provides constant current flow through high side driver. Output current can be set from 1mA to 20mA by using an external resistor on the ISET pin. If no external resistor is used, output current is set to 5mA default current. The LP5522 is controlled using only one signal. The signal controls either directly the LED driver or it launches previously programmed blinking sequence.

The LP5522 works autonomously without a clock signal from the master device. Very low LED driver headroom voltage makes possible to use supply voltages close to LED forward voltage. Current consumption of the LP5522 is minimized when LED is turned off and once controller is disabled all supporting functions are also shut down. Very small micro SMD package together with minimum number of external components is a best fit for handheld devices.

Evaluation Kit Overview:

The LP5522 Evaluation Kit is based on a modular system, where the actual evaluation board is plugged on top of the PC interface board. The interface operates through the USB port. The kit supports complete functional evaluation of the circuit.

RGB LED 驱动器
LP5522 单通道可编程 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP5522TMEV — PowerWise® 系统可编程 LED 驱动器

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-1636 LP5522 Evaluation Kit (Rev. A) 2013年 4月 30日
证书 LP5522TMEV EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频