LP3943ISQEV
RGB/白光/蓝光 16 LED 趣味闪烁光驱动器
LP3943ISQEV
概述
RGB/White/Blue 16-LED Fun Light Driver
特性
- The LP3943 is an integrated device capable of independently driving 16 LEDs.
- This device contains an internal precision oscillator that provides all the necessary timing required for driving each LED.
- Two prescaler registers along with two PWM registers provide a versatile duty cycle control.
- The LP3943 contains the ability to dim LEDs in SMBUS/I2C applications where it is necessary to cut down on bus traffic.
- Internal power-on reset
- Active low reset
- Internal precision oscillator
- Variable dim rates (from 6.25 ms to 1.6s; 160 Hz-0.625 Hz)
Key Specifications:
- 16 LED driver (multiple programmable states--on, off, input, and dimming at a specified rate)
- 16 Open drain outputs capable of driving up to 25mA per LED
Applications:
- Customized flashing LED lights for cellular phones
- Portable Applications
- Digital Cameras
- Indicator Lamps
- General purpose I/O expander
- Toys
RGB LED 驱动器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-1300 LP3943 Evaluation Kit (Rev. B) | 2013年 4月 30日 | |||
证书 | LP3943ISQEV EU Declaration of Conformity (DoC) | 2019年 1月 2日 |