LMZ23605EVAL

具有 36V 最大输入电压的 5A SIMPLE SWITCHER® 电源模块评估板

LMZ23605EVAL

立即订购

概述

The LMZ23605/03, LMZ22005/03 evaluation boards are designed to be an easy-to-use platform to evaluate the full capabilities of this family of SIMPLE SWITCHER® power modules. The PCB construction has excellent thermal performance and includes extra locations for optional components that may not be required in the end application.

The LMZ23605/03 can accept an input voltage rail between 6V and 36V and the LMZ22005/03 can accept an input voltage rail between 6V and 20V. The devices can deliver an adjustable and highly accurate output voltage as low as 0.8V and as high as 6V. The control architecture is constant frequency PWM with emulated current mode sensing. The control loop operates well with low ESR output capacitors such as ceramics or specialty polymer. The precision enable input allows for programmable UVLO on the input supply or flexibility in sequencing. The external soft-start capacitor facilitates controlled output rise time at startup. The module family is a reliable and robust solution with cycle-by-cycle valley current limit to protect for over current or short-circuit faults. Additionally there is thermal shutdown protection, and they will start up into a pre-biased output. The free-running switching frequency is 812 kHz (typ) and a 650 kHz to 950 kHz synchronization range is supported.

特性
  • VIN = 6V to 36V
    • LMZ22005/03 limited to 20V
  • Enable UVLO = 5.7V
  • VOUT = 3.3V
  • IOUT = 0 to 5A
    • LMZ23603 and LMZ22003 limited to 3A
  • θJA = 12°C / W, θJC = 1.9°C/W
  • PCB designed on four layers
    • Inner are 2 oz
    • Outer are 3oz.
  • Measures 3.5 in. x 3.5 in. (8.9 cm x 8.9 cm)
  • 62mil (.062 inch) thick of FR4 laminate material
  • Max ambient temp of 70°C at full 5A load
    • measured at 12 VIN

Contents:

  • LMZ23605 5A SIMPLE SWITCHER Power Module with 36V Maximum Input Voltage Evaluation Board
电源模块(集成电感器)
LMZ23605 具有 36V 最大输入电压的 5A SIMPLE SWITCHER® 电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMZ23605EVAL/NOPB — 具有 36V 最大输入电压的 5A SIMPLE SWITCHER® 电源模块评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2085 LMZ23605/03, LMZ22005/03 Evaluation Board (Rev. B) 2013年 4月 24日
证书 LMZ23605EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频