LMZ14202HEVAL

SIMPLE SWITCHER® 电源模块 42V 输入电压、高输出电压 2A 评估板

LMZ14202HEVAL

立即订购

概述

The SIMPLE SWITCHER® power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is easy, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer PCB.

特性
  • Integrated shielded inductor (inside module)
  • VIN = 15V to 42V
  • Precision enable UVLO (set at 13.5V)
  • 12V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Operates at full load up to 65°C ambient at 24V input
  • Efficiency
    • Up to 97% (LMZ14202/LMZ12002)
  • Thermal performance
  • ?JA = 14.9°C/W (2oz copper)
  • ?JC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 3in. x 3in. (7.62 cm x 7.62 cm) 4-layer 2oz copper on top and bottom, 1oz on internal layers.

Contents:

  • LMZ14202H 1A SIMPLE SWITCHER® Power Module with 42V Maximum Input Voltage Evaluation Board
电源模块(集成电感器)
LMZ14202H SIMPLE SWITCHER® 6V 至 42V、2A 高输出电压电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMZ14202HEVAL/NOPB — SIMPLE SWITCHER® Power Module 42Vin, High Output Voltage 2A Eval Board

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2089 LMZ14203H/02H/01H Evaluation Board (Rev. A) 2013年 4月 24日
证书 LMZ14202HEVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
用户指南 《应用笔记 2089 LMZ14203H/02H/01H 评估板》 最新英语版本 (Rev.A) 2012年 12月 14日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频