LMZ13610DEMO

36V Simple Switcher® 模块 10A 演示板

LMZ13610DEMO

立即订购

概述

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6V and 36V. The device can deliver an adjustable and highly accurate output voltage as low as 0.8V and as high as 6V. The control structure is constant frequency PWM. The control loop operates well with low ESR output capacitors such as ceramics. The precision enable input allows for programmable UVLO of the input supply. The external soft-start capacitor facilitates a controlled and adjustable startup rise time of the output. The LMZ13610 family is a reliable and robust solution with the following features: loss-less cycle-by-cycle valley current limit to protect for over current or short-circuit fault, thermal shutdown, input under-voltage lockout, and will start up into a pre-biased output. Free-running switching frequency is 350 kHz.

特性
  • VIN = 6V to 36V
  • Enable UVLO = 5.7V
  • VOUT = 5V, 3.3V, 2.5V, 1.2V
  • IOUT = 0 to 10A
  • ?JA = 9.9°C / W, ?JC = 1.0°C/W
  • PCB designed on four layers
    • Inner are 1 oz.
    • Outer are 2 oz.
  • Measures 3.0 in. x 3.5 in. (7.5 cm x 8.9 cm)
  • 62mil (.062 inch) thick of FR4 laminate material
  • Max ambient temp of 65°C at full 10A load, no airflow
    • measured at 12 VIN

Contents:

  • LMZ13610 10A SIMPLE SWITCHER Power Module with 36V Maximum Input Voltage Demonstration Board
电源模块(集成电感器)
LMZ13610 具有 36V 最大输入电压的 10A SIMPLE SWITCHER® 电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMZ13610DEMO/NOPB — 36V Simple Switcher® 模块 10A 演示板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
证书 LMZ13610DEMO/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频