LMZ13608EVAL
36V Simple Switcher® 模块 8A 评估板
LMZ13608EVAL
概述
The LMZ13610/8 and LMZ12010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ13610/8 can accept an input voltage rail between 6V and 36V and the LMZ12010/8 can accept an input voltage rail between 6V and 20V. The devices can deliver an adjustable and highly accurate output voltage as low as 0.8V and as high as 6V. The control structure is constant frequency PWM. The control loop operates well with low ESR output capacitors such as ceramics. The precision enable input allows for programmable UVLO of the input supply. The external soft-start capacitor facilitates a controlled and adjustable startup rise time of the output. The LMZ13610 and LMZ12010 family is a reliable and robust solution with the following features: loss-less cycle-by-cycle valley current limit to protect for over current or short-circuit fault, thermal shutdown, input under-voltage lockout, and will start up into a pre-biased output. Free-running switching frequency is 350 kHz.
特性
- VIN = 6V to 36V
- LMZ12010/08 limited to 20V
- Enable UVLO = 5.7V
- VOUT = 5V, 3.3V, 2.5V, 1.2V
- IOUT = 0 to 10A
- LMZ13608 and LMZ12008 limited to 8A
- θJA = 9.9°C / W, θJC = 1.0°C/W
- PCB designed on four layers
- Inner are 1 oz.
- Outer are 2 oz.
- Measures 3.0 in. x 3.5 in. (7.5 cm x 8.9 cm)
- 62mil (.062 inch) thick of FR4 laminate material
- Max ambient temp of 65°C at full 10A load, no airflow
- measured at 12 VIN
Contents:
- LMZ13608 8A SIMPLE SWITCHER Power Module with 36V Maximum Input Voltage Evaluation Board
电源模块(集成电感器)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LMZ13608EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | AN-2134 LMZ13610/8/6 and LMZ12010/8/6 Evaluation Board (Rev. C) | 2013年 4月 24日 | ||||
用户指南 | 《应用笔记 2134 LMZ13610/8/6 和 LMZ12010/8/6 评估板》 (Rev. B) | 最新英语版本 (Rev.C) | 2012年 12月 14日 |