LMZ12008EVAL
20V Simple Switcher® 模块 8A 评估板
LMZ12008EVAL
概述
The LMZ10501 and LMZ10500 SIMPLE SWITCHER® nano modules are easy-to-use DC-DC solutions optimized for space-constrained applications. The LMZ10501 is capable of driving up to 1A load with excellent power conversion efficiency, line and load regulation, and EMI performance. The LMZ10500 is a 650mA version module and is pin-to-pin compatible with the LMZ10501.
The LMZ10501 and LMZ10500 Evaluation Board is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor CVC bypasses the VCON pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.
The evaluation board with its default Bill of Materials offers great EMI performance, complying with the EN 55022 Class B radiated emissions standard.
电源模块(集成电感器)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2134 LMZ13610/8/6 and LMZ12010/8/6 Evaluation Board (Rev. C) | 2013年 4月 24日 | |||
* | EVM 用户指南 | AN-2136 LMZ13610/8/6 and LMZ12010/8/6 Demo Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LMZ12008EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | 《应用笔记 2136 LMZ13610/8/6 和 LMZ12010/8/6 演示板》 (Rev. A) | 最新英语版本 (Rev.B) | 2012年 12月 14日 | |||
用户指南 | 《应用笔记 2134 LMZ13610/8/6 和 LMZ12010/8/6 评估板》 (Rev. B) | 最新英语版本 (Rev.C) | 2012年 12月 14日 |