LMZ12003EXTEVAL

Simple Switcher® 电源模块 20V 输入电压、3A 扩展温度评估板

LMZ12003EXTEVAL

立即订购

概述

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

特性
  • Integrated shielded inductor (inside module)
  • VIN = 4.5V to 20V
  • Precision enable UVLO - 4.5V
  • 1.8V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Operates at full load up to 80°C ambient at 12V input
  • Efficiency
    • Up to 92% (LMZ14203/LMZ12003)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 1.705 in. x 3.03 in. (5.8 cm x 5.8 cm) 4-layer 1oz copper PCB

 

电源模块(集成电感器)
LMZ12003EXT 面向军事和坚固耐用型应用的具有 20V 最大输入电压的 3A SIMPLE SWITCHER 电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMZ12003EXTEVAL/NOPB — Simple Switcher® Power Module 20Vin, 3A Extended Temp Eval Board

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2084 LMZ1420xEXT / LMZ1200xEXT Evaluation Board (Rev. A) 2013年 4月 24日
证书 LMZ12003EXTEVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LMZ12003EXTEVAL/NO EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频