LMR64010XMFDEMO

采用 SOT-23 封装的 LMR64010 SIMPLE SWITCHER® 40V 输出电压、1A 升压稳压器演示板

LMR64010XMFDEMO

立即订购

概述

The LMR62014 and LMR64010 are high frequency switching boost regulators which offer small size and high power conversion efficiency. The parts operate at a 1.6MHz switching frequency. The primary difference between the LMR62014 and LMR64010 is that the LMR62014 has a higher current internal switch FET (with lower breakdown voltage), while the LMR64010 has a higher voltage FET which handles less current. The LMR64010 targets applications with higher output voltages, while the LMR62014 is intended for applications requiring higher load currents at lower output voltages. This application note describes the demo board supplied to demonstrate the operation of these parts and give information on its usage.

特性
  • 2.7V to 12V Input Voltage Range
  • LMR62014: 12V Output Voltage, and 450mA Output Current from 5V input supply
  • LMR64010: 24V Output Voltage, and 125mA Output Current from 5V input supply
  • Switching Frequency of 1.6 MHz
  • Minimal Component Count
  • Small Solution Size (12 mm x 17 mm)
AC/DC 和 DC/DC 转换器(集成 FET)
LMR64010 采用 SOT-23 封装的 SIMPLE SWITCHER® 2.7V 至 14V、1A 升压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMR64010XMFDEMO/NOPB — 采用 SOT-23 封装的 LMR64010 SIMPLE SWITCHER® 40V 输出电压、1A 升压稳压器演示板

从经销商处购买
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-2183 LMR62014/LMR64010 Demo Board (Rev. B) 2017年 4月 28日
证书 LMR64010XMFDEMO/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LMR64010XMFDEMO/NO EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频