LMR24220EVAL

LMR24220 小尺寸 42V 降压稳压器 2A 评估板

LMR24220EVAL

立即订购

概述

The LMR24210/20 Step Down Switching Regulator features all required functions to implement a cost effective, efficient buck power converter capable of supplying up to 1.0A or 2.0A. The Constant On-Time (COT) regulation scheme requires no loop compensation, results in a fast load transient response and simple circuit implementation, this allows low component count, and consequently very small overall board space. The regulator can function properly even with an all ceramic output capacitor network, and does not rely on the output capacitor`s ESR for stability. The LMR24210/20 has a wide input range from 4.5V-42V, making it suitable for a variety of applications from automotive to power conditioning of unregulated sources. The LMR24210/20 Evaluation Board is designed to provide the design engineer with a fully functional power converter to evaluate the LMR24210/20 series of buck regulators.

特性
  • 4.5V to 42V Input Voltage Range
  • 3.3V Output Voltage (default setting)
  • Up to 2 A Output Current (LMR24220)
  • Switching Frequency of 500 KHz (default setting)
  • PCB size: 46.8mm x 27.4mm
AC/DC 和 DC/DC 转换器(集成 FET)
LMR24220 微型 SMD 中的 42V 输入电压、2.0A 降压电压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMR24220EVAL/NOPB — LMR24220 小尺寸 42V 降压稳压器 2A 评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2170 LMR24210/20 Evaluation Board (Rev. A) 2013年 4月 26日
证书 LMR24220EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频