LM5642EVAL-KIT
具有振荡器同步的高电压、双路同步降压转换器
LM5642EVAL-KIT
概述
High Voltage, Dual Synchronous Buck Converter with Oscillator Synchronization
特性
- Two synchronous buck regulators
- 180°out of phase operation
- Synchronizable switching frequency from 150 kHz to 250 kHz
- 4.5 V to 36 V input range
- 50µA shutdown current
- Adjustable output from 1.3 V to 90% of Vin
- 0.04% (typical) line and load regulation error
- Current mode control with or without a sense resistor
- Independent enable/soft-start pins allow simple sequential startup configuration
- Configurable for single output parallel operation.
- Adjustable cycle-by-cycle current limit
- Input under-voltage lockout
- Output over-voltage latch protection
- Output under-voltage protection with delay
- Thermal shutdown
- Self discharge of output capacitors when the regulator is OFF
- TSSOP package
Applications:
- Embedded Computer Systems
- Telecom Systems
- Set-Top Boxes
- WebPAD
- Point Of Load Power Architectures
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
LM5642EVAL-KIT/NOPB — High Voltage, Dual Synchronous Buck Converter with Oscillator Synchronization
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1292 LM5642 Evaluation Board (Rev. B) | 2013年 4月 25日 | |||
证书 | LM5642EVAL-KIT/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LM5642EVAL-KIT/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |