LM5117EVAL
LM5117 评估板
LM5117EVAL
概述
The LM5117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM5117 controller IC. The evaluation board provides 12V output with a 9A current capability in addition with average output current information. The input voltage ranges from 15V to 55V.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2103 LM5117 Evaluation Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LM5117EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |