LM5116-5116WG-25116DESIGN-CALC

LM(2)5116/WG 快速入门组件计算器

LM5116-5116WG-25116DESIGN-CALC

概述

Welcome to the LM5116, LM5116WG and LM25116 Quickstart Design Tool. This standalone tool assists the power supply engineer with the design of a DC/DC buck regulator based on a synchronous buck controller from this product family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

特性
  • Determine values for the power stage components, including buck inductance and input and output capacitances
  • Select the ramp capacitor value for peak emulated current-mode control
  • Review components for soft-start, input voltage UVLO, current sensing and output voltage setpoint
  • Optimize compensation values and pole/zero placement in terms of control loop stability
下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持