LM5116-12EVAL
LM5116-12 评估板
LM5116-12EVAL
概述
The LM5116-12 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5116 controller IC. The evaluation board provides a 12V output with a 5A current capability. The operating input voltage ranges from 15V to 80V. The design operates at 250kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 4 layers, 2 ounce copper top and bottom 1 ounce copper internal layers on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5116 datasheet for complete circuit design information.
交流/直流和直流/直流控制器(外部 FET)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1713 LM5116-12 Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
证书 | LM5116-12EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |