LM5088MH-1EVAL

LM5088-1 - 具有抖动的宽输入范围非同步降压控制器评估模块

LM5088MH-1EVAL

立即订购

概述

The LM5088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5088 controller IC. The LM5088 evaluation board is available in two versions (like the LM5088 controller): the LM5088-1 evaluation board provides ±5% oscillator frequency dithering to reduce EMI and the LM5088-2 evaluation board provides hiccup mode restart to reduce over load stress. Both the evaluation boards share the same layout except for silkscreen. The printed circuit board consists of 2 layers, 2 ounce of copper top and bottom and the board size is 2.55x1.5x0.5 inches

交流/直流和直流/直流控制器(外部 FET)
LM5088 4.5-75V 宽输入电压、电流模式非同步降压控制器 LM5088-Q1 汽车级 4.5-75V 宽输入电压、电流模式非同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5088MH-1EVAL/NOPB — LM5088-1 - 具有抖动的宽输入范围非同步降压控制器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1913 LM5088 Evaluation Board (Rev. E) 2013年 4月 30日
* 用户指南 Application Note 1913 LM5088 Evaluation Board (cn) 2008年 12月 9日
证书 LM5088MH-1EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LM5088MH-1EVAL/NO EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频