LM5069EVAL

具有功率限制的正高电压热插拔/浪涌电流控制器评估模块

LM5069EVAL

立即订购

概述

The LM5069EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for positive voltage systems. This board contains an LM5069-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test & evaluate it, and how to change the components for a specific application. The LM5069 data sheet is available from www.ti.com.

特性
  • Adjustable current limit
  • Circuit breaker function for severe over-current events
  • Internal high side charge pump and gate driver for external N-channel MOSFET
  • Adjustable under-voltage lockout (UVLO) and hysteresis
  • Adjustable over-voltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions
  • MSOP-10 Package

Applications:

  • Server Backplane Systems
  • Base Station Power Distribution Systems
  • Solid State Circuit Breaker
  • 24V/48V Industrial Systems

 

电子保险丝和热插拔控制器
LM5069 具有功率限制功能的 9V 至 80V 热插拔控制器 TPS2493 具有功率限制、自动重试功能和模拟电流监控器的 9V 至 80V 热插拔控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5069EVAL/NOPB — 具有功率限制的正高电压热插拔/浪涌电流控制器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1522 LM5069 Evaluation Board (Rev. B) 2013年 5月 6日
证书 LM5069EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 Robust Hot Swap Design (Rev. A) 2015年 4月 8日
EVM 用户指南 AN-1326 LM5068 Evaluation Board (Rev. A) 2013年 5月 6日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频