LM5035CEVAL
用于 LM5035C 的评估板
LM5035CEVAL
概述
The LM5035C evaluation board is designed to provide the design engineer with a fully functional power converter based on the Half Bridge topology to evaluate the LM5035C controller. The LM5035C is a functional variant of the LM5035B Half-Bridge PWM Controller. The amplitude of the SR control signals are 5V instead of the VCC level. The evaluation board is provided in an industry standard quarter-brick footprint.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2043 LM5035C Evaluation Board (Rev. A) | 2013年 5月 6日 | |||
证书 | LM5035CEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |