LM5026EVAL
有源钳位电流模式 PWM 控制器
LM5026EVAL
概述
LM5026 Active Clamp Current Mode PWM Controller
特性
- Current Mode Control
- Internal 100V Start-up Bias Regulator
- 3A Compound Main Gate Driver
- High Bandwidth Opto-coupler Interface
- Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
- Versatile Dual Mode Over-Current Protection with Hiccup Delay Timer
- Programmable Overlap or Deadtime Between the Main and Active Clamp Outputs
- Programmable Maximum Duty Cycle Clamp
- Programmable Soft-start
- Leading Edge Blanking
- Resistor Programmed 1MHz Capable Oscillator
- Oscillator Sync I/O Capability
- Precision 5V Reference
交流/直流和直流/直流控制器(外部 FET)
立即订购并开发
评估板
LM5026EVAL/NOPB — Active Clamp Current Mode PWM Controller
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1387 LM5026 Evaluation Board (Rev. A) | 2013年 5月 6日 | |||
* | 应用手册 | Application Note 1387 LM5026 Evaluation Board (cn) | 最新英语版本 (Rev.A) | 2005年 9月 7日 | ||
证书 | LM5026EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |