LM5019EVAL
LM5019 同步降压评估板
LM5019EVAL
概述
The LM5019 evaluation board provides the designer with a fully functional buck regulator employing the constant on-time (COT) operating principle. The evaluation board provides a 10V output over an input range of 12.5V to 100V.
特性
- Input Voltage Range: 12.5V to 100V
- Output Voltage: 10V
- Output Current 100 mA
- Nominal Switching Frequency ~ 440 kHz
- Measured Efficiency: 88.4% at 300 mA and VIN = 24V
- Board Size 5.5 cm x 4.5 cm
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM5019EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) | 2013年 8月 13日 | ||||
EVM 用户指南 | AN-2240 LM5019 Isolated Evaluation Board (Rev. A) | 2013年 4月 30日 |