LM5017ISOEVAL
LM5017 隔离式偏置电源评估板
LM5017ISOEVAL
概述
An isolated bias supply is implemented in this evaluation board with LM5017 Constant-On-Time regulator. LM5017 regulator integrates both the high and low side power switches essential for creating isolated buck converter.
特性
- Input Range: 20V to 100V
- Primary Output Voltage: 10V
- Secondary (Isolated) Output Voltage: 9.5V
- Maximum Load Current (Primary + Secondary): 300 mA
- Maximum Power Output: 3W
- Nominal Switching Frequency: 750 kHz
- Efficiency (FIN = 48V, IOUT2 = 300 mA): 76 percent
- Board size: 2 inch x 2 inch
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) | 2013年 8月 13日 | |||
证书 | LM5017ISOEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |