LM5015NISOEVAL

高电压单片双开关正向 DC-DC 转换器评估板

LM5015NISOEVAL

立即订购

概述

The LM5015 Non-Isolated DC-DC Regulator evaluation board provides a low cost and fully functional DC-DC regulator without employing any discrete power MOSFET. The evaluation board can be configured as either a Non-Isolated Two-Switch Forward DC-DC Regulator, or a Two-Switch Flyback DC-DC Regulator. The factory default configuration of the evaluation board is Forward topology. The former configuration will produce about 2% higher efficiency and lower output ripple voltage than the flyback. Whereas, the Flyback configuration costs slightly less. Suggestion to reconfigure the evaluation board as an Non-Isolated Two-Switch Flyback DC-DC Regulator is provided at the end of this article.

特性
  • Input voltage: 36V to 72V
  • Isolated output voltage: 5V
  • Output current: 0A minimum, 2.5A nominal, and 3A maximum
  • Input UVLO threshold: 34V nominal
  • Measured efficiency: 86% (VIN = 48V, IOUT = 2.5A)
  • Switching frequency: 300 kHz
  • Ability to synchronize to external clock
  • Ability to be remote controlled (enable/disable)
  • Two layer PC board and top side component placement configurable as either a forward (factory default) or a flyback regulator
  • Board size (WxLxH): 2.5 in. x 3.5 in. x 0.63 in

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5015NISOEVAL — High Voltage Monolithic Two-Switch Forward DC-DC Converter Evaluation Board

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 LM5015 Non-Isolated Two-Switch DC-DC Regulator Evaluation Board (Rev. A) 2013年 4月 30日
证书 LM5015NISOEVAL EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频