LM5015ISOEVAL
高电压单片双开关正向隔离式 DC-DC 转换器评估板
LM5015ISOEVAL
概述
High Voltage Monolithic Two-Switch Forward Isolated DC-DC Converter Evaluation Board
特性
- Input voltage: 36V to 72V
- Isolated output voltage: 5V
- Output current: 0A minimum, 2.5A nominal, and 3A maximum
- Input UVLO threshold: 34V nominal
- Measured efficiency: 86% (VIN = 48V, IOUT = 2.5A)
- Switching frequency: 300 kHz
- Ability to synchronize to external clock
- Ability to be remote controlled (enable/disable)
- Two layer PC board and top side component placement configurable as either forward (factory default) or a flyback regulator
- Board size (WxLxH): 2.5 in. x 3.5 in. x 0.63 in
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
LM5015ISOEVAL/NOPB — High Voltage Monolithic Two-Switch Forward Isolated DC-DC Converter Evaluation Board
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LM5015 Isolated Two-Switch DC-DC Regulator Evaluation Board (Rev. A) | 2013年 4月 30日 | |||
证书 | LM5015ISOEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | LM5015 Non-Isolated Two-Switch DC-DC Regulator Evaluation Board (Rev. A) | 2013年 4月 30日 | ||||
EVM 用户指南 | AN-1352 LM5010 Evaluation Board (Rev. A) | 2013年 4月 30日 |