LM5009AEVAL
用于 LM5009A 的评估板
LM5009AEVAL
概述
The LM5009AEVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 75V. The circuit delivers load currents to 150 mA, with current limit set at a nominal 260 mA.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1955 LM5009A Evaluation Board (Rev. A) | 2013年 4月 30日 | |||
证书 | LM5009AEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |