LM5001NISOEVAL

LM5001 非隔离反向评估板

LM5001NISOEVAL

立即订购

概述

The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. The input voltage ranges from 16V to 42V. The design operates at 250KHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.062 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5001 datasheet for complete circuit design information.

特性

Refer to the LM5001 datasheet for complete circuit design information.

  • Input Range: 16 to 42V
  • Output Voltage: 5V, ±2%
  • Output Current: 0 to 1A
  • Frequency of Operation: 250 kHz
  • Board Size: 2.75 X 1.75 X 0.6 inches
  • Load Regulation: 0.1%
  • Line Regulation: 0.1%
  • Over Current Limiting

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5001NISOEVAL — LM5001 宽输入电压非隔离反激式评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1630 LM5001 Non-Isolated Flyback Evaluation Board (Rev. B) 2013年 4月 30日
证书 LM5001NISOEVAL EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频