LM34919EVAL
用于 LM34919 的评估板
LM34919EVAL
概述
The LM34919 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 40V. The circuit delivers load currents to 600 mA, with current limit set at a nominal 700 mA. The board is populated with all components except R5, C9 and C10. These components provide options for managing the output ripple as described later in the LM34919 Application Note.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1650 LM34919 Evaluation Board (Rev. A) | 2013年 4月 25日 | |||
* | 用户指南 | Application Note 1650 LM34919 Evaluation Board (cn) | 最新英语版本 (Rev.A) | 2007年 6月 8日 | ||
证书 | LM34919EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |