LM3485LED-EVAL

滞后 PFET 降压控制器

LM3485LED-EVAL

立即订购

概述

The LM3485 LED driver board is a buck regulator derived controlled current source designed to drive high power, high brightness LEDs (HBLEDs) such as the Luxeon™ Emitter at dissipations of 1W to 5W. The board can accept an input voltage ranging from 5V to 30V and can control the output current delivered to series and/or parallel arrays of HBLEDs as long as the forward voltage of all LEDs in series is less than (0.9 x VIN). The accuracy of the output current is ±10%.

特性
  • Easy to use control methodology
  • No control loop compensation required
  • 4.5V to 35V wide input range
  • 1.242V to VIN adjustable output range
  • High efficiency 93%
  • ± 1.3% (±2% over temp) internal reference
  • 100% duty cycle
  • Maximum operating frequency > 1MHz
  • Current limit protection
  • MSOP-8

Applications:

  • Set-top Box
  • DSL/Cable Modem
  • PC/IA
  • Auto PC
  • TFT Monitor
  • Battery Powered Portable Applications
  • Distributed Power Systems
  • Always On power

Contents:

  • A fully assembled LM3485LED evaluation board
  • LM3485 datasheet
  • LM3485LED evaluation board appnote
交流/直流和直流/直流控制器(外部 FET)
LM3485 4.5 至 35V 滞环非同步 PFET 降压控制器 LM3485-Q1 汽车级 4.5V 至 35V、滞环非同步 PFET 降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3485LED EVAL — Hysteretic PFET Buck Controller

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1392 LM3485 LED Demo Board (Rev. B) 2013年 4月 25日
* 应用手册 Application Note 1392 LM3485 LED Demo Board (cn) 2006年 6月 7日
证书 LM3485LED-EVAL EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LM3485LED EVAL EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频