LM3485EVAL
滞后 PFET 降压控制器评估模块
LM3485EVAL
概述
Hysteretic PFET Buck Controller
特性
- Easy to use control methodology
- No control loop compensation required
- 4.5V to 35V wide input range
- 1.242V to VIN adjustable output range
- High efficiency 93%
- +1.3% ( +2% over temp) internal reference
- 100% duty cycle
- Maximum operating frequency > 1MHz
- Current limit protection
- MSOP-8
Applications:
- Set-Top Box
- DSL/Cable Modem
- PC/IA
- Auto PC
- TFT Monitor
- Battery Powered Portable Applications
- Distributed Power Systems
- Always On Power
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1227 LM3485 Evaluation Board (Rev. B) | 2013年 4月 25日 | |||
证书 | LM3485EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |