LM3464AEVAL
LM3464A 4 通道 LED 驱动器评估板
LM3464AEVAL
概述
The LM3464A is a linear LED driver with Dynamic Headroom Control (DHC) technology designed to drive four serial high power / high brightness LED strings. Four individual linear current regulators with low-side N-channel MOSFETs realize regulations of LED currents. The DHC optimizes system efficiency automatically while maintaining stable and accurate LED currents. The LM3464A includes a voltage regulator for powering the internal circuits that operates over wide input range of 12V to 95V, eases the design of driver stage for different source voltage. The Thermal foldback feature is designed to prolong the lifetime of the LEDs by reducing the average LED current for applications with high ambient temperature. The LM3464A features a fault handling circuit that avoids system failure due to accidentally short or open circuit of LED strings. Two or more LM3464A can be cascaded to expand the number of output channels, enabling flexible system architectural design.
This evaluation board demonstrates the system efficiency and LED current regulation accuracy of the LM3464A LED driver typical application circuit as a 50W LED lighting system.
特性
- Vin range 12V to 95V
- 48V LED turn ON voltage
- 350mA LED current per channel
- 2kHz thermal foldback dimming frequency
照明 LED 驱动器
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2071 LM3464A 4 Channel LED Driver Evaluation Board (Rev. C) | 2011年 6月 3日 | |||
证书 | LM3464AEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |